3.5.2.2 Library Overview

The USB HID Host Mouse Driver can be grouped functionally as shown in the following table.

Library Interface Section Description
Mouse Access Functions These functions allow application to register event handlers with the mouse driver. These functions are implemented in usb_host_hid_mouse.c.