2.6.4 Library Interface

This section describes the Application Programming Interface (API) functions of the USB Device HID library.

Refer to each section for a detailed description.

a) Functions

Name Description
USB_DEVICE_HID_EventHandlerSetThis function registers a event handler for the specified HID function driver instance.
USB_DEVICE_HID_ReportReceive This function submits the buffer to HID function driver library to receive a report from host to device.
USB_DEVICE_HID_ReportSend This function submits the buffer to HID function driver library to send a report from device to host.
USB_DEVICE_HID_TransferCancel This function cancels a scheduled HID Device data transfer.

b) Data Types and Constants

Name Description
USB_DEVICE_HID_EVENT USB Device HID Function Driver Events.
USB_DEVICE_HID_EVENT_DATA_GET_IDLE USB Device HID Get Idle Event Data Type.
USB_DEVICE_HID_EVENT_DATA_GET_REPORT USB Device HID Get Report Event Data Type.
USB_DEVICE_HID_EVENT_DATA_REPORT_RECEIVED USB Device HID Report Received Event Data Type.
USB_DEVICE_HID_EVENT_DATA_REPORT_SENT USB Device HID Report Sent Event Data Type.
USB_DEVICE_HID_EVENT_DATA_SET_IDLE USB Device HID Set Idle Event Data Type.
USB_DEVICE_HID_EVENT_DATA_SET_REPORT USB Device HID Set Report Event Data Type.
USB_DEVICE_HID_EVENT_DATA_SET_PROTOCOL USB Device HID Set Protocol Event Data Type.
USB_DEVICE_HID_INDEX USB device HID Function Driver Index.
USB_DEVICE_HID_TRANSFER_HANDLE USB Device HID Function Driver Transfer Handle Definition.
USB_DEVICE_HID_EVENT_HANDLER USB Device HID Event Handler Function Pointer Type.
USB_DEVICE_HID_EVENT_RESPONSE USB Device HID Function Driver Event Callback Response Type.
USB_DEVICE_HID_RESULT USB Device HID Function Driver USB Device HID Result enumeration.
USB_DEVICE_HID_EVENT_RESPONSE_NONE USB Device HID Function Driver Event Handler Response Type None.
USB_DEVICE_HID_TRANSFER_HANDLE_INVALID USB Device HID Function Driver Invalid Transfer Handle Definition.
USB_DEVICE_HID_INIT USB Device HID Function Driver Initialization Data Structure.
USB_DEVICE_HID_FUNCTION_DRIVER This is a pointer to a group of HID Function Driver callback function pointers.
USB_DEVICE_HID_INDEX_0 USB Device HID Function Driver Index Constants
USB_DEVICE_HID_INDEX_1 This is macro USB_DEVICE_HID_INDEX_1.
USB_DEVICE_HID_INDEX_2 This is macro USB_DEVICE_HID_INDEX_2.
USB_DEVICE_HID_INDEX_3 This is macro USB_DEVICE_HID_INDEX_3.
USB_DEVICE_HID_INDEX_4 This is macro USB_DEVICE_HID_INDEX_4.
USB_DEVICE_HID_INDEX_5 This is macro USB_DEVICE_HID_INDEX_5.
USB_DEVICE_HID_INDEX_6 This is macro USB_DEVICE_HID_INDEX_6.
USB_DEVICE_HID_INDEX_7 This is macro USB_DEVICE_HID_INDEX_7.