3.3 USB Audio v1.0 Host Client Driver Library

Topics

Name Description
IntroductionIntroduces the MPLAB Harmony USB Audio v1.0 Host Client Driver Library.
Using the LibraryThis topic describes the basic architecture of the USB Audio v1.0 Host Client Driver Library and provides information and examples on its use.
Configuring the LibraryDescribes how to configure the USB Audio v1.0 Host Client Driver.
Library InterfaceThis section describes the Application Programming Interface (API) functions of the USB Audio v1.0 Host Client Driver Library.Refer to each section for a detailed description.
FilesThis section lists the source and header files used by the library.