4.1 Samplerate Counter
The samplerate counter module takes an incoming data stream and measures the amount of incoming samples in the stream.
To use the samplerate counter simply connect a source to the sink of the samplerate counter module and start the data stream. The samplerate counter can be used with streams of any data type.