3.1 Reference PCB Stack-Up

This section provides the reference PCB stack-up for a 4-layer design with 0.8 mm as PCB thickness. The reference design provided is based on the module design.

Note: If a different PCB stack-up with a different PCB thickness is required to meet the end design constraints, be sure to meet the required controlled impedance for the RF trace by maintaining the same height between layer-1 (Top layer) and layer-2 (Inner layer 1) to maintain the same trace width and spacing requirements.
Following the guidelines below is recommended for achieving the best performance:
  • Top layer – Used for RF traces and signal routing
  • Inner layer 1 – Used for ground plane. Ensure this ground plane is not broken by any signal traces. This ground layer must be selected immediately below the layer containing the RF traces routed from the PIC32CX1012BZ24032 device to the antenna.
  • Inner layer 2 – Used for routing power traces and signal traces. Instead of using the entire plane, power traces must be routed as thick trace sufficient (around 20 mil) to minimize IR drop. The remaining part of the plane must be filled with ground polygon pour.
  • Bottom layer – Used for power and signal traces
Table 3-1. Recommended PCB Stack-up
Layer NameLayer TypeStack-Up Details
Materials (um)Finished (um)Tolerance (um)DK
S/MSolder mask—10——
TOP signalCopper(T oz+plating)1235.00±15—
—2116 RC55120220.00±224.3
—2116 RC55120
L2 gndCopper(1 oz)3530.00±10—
—Core 130 mm130130.00±104.3
—Copper(1 oz)3530.00±10—
—2116 RC55120220.00±224.3
—2116 RC55120
Bottom signalCopper(T oz+plating)1235.00±15—
S/MSolder mask—10——
Laminated thickness——700±10%—
Overall thickness——800±100—