Only use the USB cable included in the kit box, or an equivalent cable, to power the SAMA7G54 Curiosity Pro board.
When powered, the board starts automatically without requiring the START button to be pressed.
The D12 RGB LED lights red when the board is powered on.
Ensure you disconnect the power from the board before plugging in or unplugging daughter boards (on mikroBUS™, M.2, 10/100/1000 SODIMM slot, or RPi connector) or displays.
An exception to this rule can be made for USB connectors.
DS50004212A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.