3.2 Processor
The SAMA7G5 Series is a high-performance Arm® Cortex®-A7 CPU-based embedded microprocessor (MPU) running at up to 1 GHz, with support for multiple memory types, including 16-bit DDR2, DDR3, DDR3L, LPDDR2, LPDDR3, octal/quad SPI and e.MMC Flash.
The SAMA7G5 Series is delivered with a comprehensive development suite that includes a mainline Linux® distribution and the Microchip MPLAB® X/Harmony software framework.
The SAMA7G54 integrates complete imaging and audio subsystems, including 12-bit parallel and/or MIPI CSI-2 camera interfaces supporting up to 8 Mpixels at 30 fps, up to four I2S data I/Os, one SPDIF transmitter and receiver and a 4-stereo channel audio sample rate converter.
The device also features a wide range of connectivity options with dual Ethernet (one Gigabit Ethernet and one 10/100 Ethernet), six CAN-FD interfaces and three high-speed USB interfaces. It offers advanced security functions such as secure boot, secure key storage and high-performance crypto accelerators for AES, SHA, RSA, and ECC.
Refer to the SAMA7G5 Series Data Sheet for more information (see Reference Documents).