3.4 Peripheral Interfaces
Several interfaces and connectors are implemented on the SAMA7G54 Curiosity Pro board to enable users to evaluate all features offered by the MPU and to provide a reference design for future customer applications.
This section describes the following peripherals mounted on the SAMA7G54 Curiosity Pro board:
- 10/100/1000 RGMII SODIMM Ethernet interface
- 10/100/1000 on-board RGMII Ethernet interface
- USB host/device interface
- MIPI CSI camera interface
- ISC (Image Sensor Controller) interface
- Secure Digital Multimedia Card (SDMMC)
- M.2 wireless interface
- 3x CAN interfaces with PHYs and connectors
- 2x mikroBUS Click board™ interfaces
- RPi® 40-pin GPIO interface
- Debug interface
- User interface
- Extra pin connectors