3.3.4 Result Validation
By setting a break-point at the calculation code and adding the VCC value in the watch window, the VCC value can be viewed in the watch window.
To verify if the measured result VCC_value (5.006222V) is correct, the users can use a multimeter to measure the VCC of the XPRO Mini board. In this example, the real VCC value of the board, measured by a multimeter, is VCC = 4.96V.