22.3.3.4.5.2 Input Mode 0: Input Has No Action
In Input mode 0, the inputs do not affect the outputs, but they can still trigger captures and interrupts if enabled.
In Input mode 0, the inputs do not affect the outputs, but they can still trigger captures and interrupts if enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.