22.3.3.4.5.1 Input Modes Validity

Not all input modes work in all Waveform Generation modes. The table below shows the Waveform Generation modes in which the different input modes are valid.

Table 22-5. Input Modes Validity
INPUTMODE One Ramp Mode Two Ramp Mode Four Ramp Mode Dual Slope Mode
0 Valid Valid Valid Valid
1 Valid Valid Valid Do not use
2 Do not use Valid Valid Do not use
3 Do not use Valid Valid Do not use
4 Valid Valid Valid Valid
5 Do not use Valid Valid Do not use
6 Do not use Valid Valid Do not use
7 Valid Valid Valid Valid
8 Valid Valid Valid Do not use
9 Valid Valid Valid Do not use
10 Valid Valid Valid Do not use