6.10.4.7 Application Code End
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
| Name: | APPEND |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| APPEND[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – APPEND[7:0] Application Code Section End
0x00 defines
the Flash from BOOTEND*256 to the end of Flash as the application code. When both
FUSE.APPEND and FUSE.BOOTEND are 0x00, the entire Flash is the BOOT
section.