6.10.4.4 Timer Counter Type D Configuration
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
The bit values of this fuse register are written to the corresponding bits in the TCD.FAULTCTRL register of TCD0 at start-up.
| Name: | TCD0CFG |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CMPEN Compare x Enable
| Value | Description |
|---|---|
| 0 | Compare x output on Pin is disabled |
| 1 | Compare x output on Pin is enabled |
Bits 0, 1, 2, 3 – CMP Compare x
1'.| Value | Description |
|---|---|
| 0 | Compare
x default state is ‘0’ |
| 1 | Compare
x default state is ‘1’ |