2.2.1 USB Connector
The EVB-LAN8670-USB-D provides a USB connector (J4) to connect to a USB device.
| Type: | 0480370001, standard type A, from Molex® |
The EVB-LAN8670-USB-D provides a USB connector (J4) to connect to a USB device.
| Type: | 0480370001, standard type A, from Molex® |
DS60001917A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.