5.2 Master Clear (NMCLR) Pin
Pulling the NMCLR pin low generates a device Reset. For more details on the typical NMCLR circuit, see Figure 5-1.
The module has sufficient filtering (0.1 μF) and pull-up (10k) on the Reset line. On a typical application, no extra filtering is required on this pin.