5.3 Unused I/O Pins
The recommendation is not to allow the unused I/O pins to float as inputs. The user can configure them as inputs and pulled up. Alternatively, depending on the application, they can be pulled down as well.
The recommendation is not to allow the unused I/O pins to float as inputs. The user can configure them as inputs and pulled up. Alternatively, depending on the application, they can be pulled down as well.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.