RF/Analog Features
- Industrial, Scientific and Medical (ISM) Band: 2.402-2.480 GHz Operation
- Channels: 0-39
- Up to +15 dBm E.I.R.P Programmable Transmit Output Power
- Typical Receiver Power Sensitivity:
- -95 dBm for Bluetooth Low Energy 1 Mbps
- -92 dBm for Bluetooth Low Energy 2 Mbps
- -102 dBm for Bluetooth Low Energy 125 Kbps
- -99 dBm for Bluetooth Low Energy 500 Kbps
- Digital Received Signal Strength Indicator (RSSI)