Operational ConditionsOperating Voltage: 3.3V typicalMLDO mode (Linear Regulator): 1.9V - 3.6VDC-DC mode (Buck Regulator): 2.4V - 3.6VTemperature Range: -40°C to +85°C39-pin SMD Package with Shield CANSize: 15.5 mm x 20.7 mm x 2.8 mm