2.3.2 Via Command Line Interface (CLI)
Another way of connecting to the Wi-Fi is through the Serial Command Line Interface (CLI). This interface can be accessed through any serial terminal application. Using the UART settings defined in Section Serial USB Interface , the user can reconfigure the board to a Wi-Fi network by entering the Wi-Fi command. Wi-Fi Configuration via Serial Command Line (Open Network) and Wi-Fi Configuration via Serial Command Line (Secured Network) show examples of trying to connect to open, or secured networks, respectively. For more details on the Wi-Fi command and its parameters, refer to Section Serial USB Interface .