3.2 Getting the Source Code from GitHub
The source code for the AVR-IoT WG development board can also be downloaded from GitHub. There are different versions of the source code for MPLAB X and Atmel Studio. The hex file is also available for download from the releases tab for drag-and-drop programming. Refer to the table below for the links to the GitHub deployments. For full URLs to the links below, refer to the Relevant Links section of this document.
| MPLAB X | Atmel Studio |
|---|---|
| Source Code | Source Code |
| .hex file | .hex file |