3.1.1.4 Generating MCC Files and Programming the
Board
After the addition and/or
configuration of component libraries and peripherals, click the Generate
button on the left-hand corner of the window, as shown in the Generating MCC Code, and wait for the generation to complete.
Click the Make and Program
Device button near the middle of the toolbar. Make sure the board is
connected to the system during programming.
Figure 3-12. Generating MCC CodeFigure 3-13. Make and Program Device in MPLAB
X
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.