9 Supported Devices and Families
Note: The CryptoAuthentication Library can only support devices with at least 3728 Bytes of Data RAM (The library takes up at least 2279 Bytes of memory). PIC16F devices are not supported as well due to data memory limitations.
Trust Anchor and the companion Crypto Authentication Library is supported for the following devices:
PIC18 Devices2
- PIC18F26Q10
- PIC18F27Q10
- PIC18F46Q10
- PIC18F47Q10
- PIC18F06Q40
- PIC18F16Q40
- PIC18F06Q41
- PIC18F06Q41
- PIC18F27Q43
- PIC18F47Q43
- PIC18F57Q43
- PIC18F26Q83
- PIC18F27Q83
- PIC18F46Q83
- PIC18F47Q83
- PIC18F56Q83
- PIC18F57Q83
- PIC18F26Q84
- PIC18F27Q84
- PIC18F46Q84
- PIC18F47Q84
- PIC18F56Q84
- PIC18F57Q84
AVR™ Devices
- AVR DA Family1
- AVR DB Family1
- AVR DU Family1
- AVR EA Family1
All dsPIC/PIC24 device families supported in MCC Melody
Notes:
- AVR DA/DB devices should use TWI driver v8.x.x
- PIC18 devices should use I2C driver v6.x.x