Jump to main content
1 What is the Trust Anchor Library
The MPLAB™ Code Configurator Trust Anchor Library allows quick and easy configuration and code generation for security, cryptography, authentication, and encryption applications on PIC and AVR devices. The Trust Anchor Library is used in conjunction with the MPLAB Code Configurator Crypto Authentication Library and the Trust Anchor CryptoAutomotive™ security ICs. It provides a way for you to implement security into existing systems without requiring costly redesigns.
2 Operating Environment
Below are the tools and minimum revision number of each tool needed
3 Related Hardware and Documentation Support
4 Installing MPLAB® Code Configurator Melody Trust Anchor Library
Installing MPLAB® Code Configurator Trust Anchor Library
5 Trust Anchor Library Version Compatibility
The table below specifies the compatible Trust Anchor Library version for each Melody Crypto Authentication Library and associated firmware version. Since these libraries are tightly coupled, using mismatched versions may result in build failures or unexpected behavior.
6 Change Log
7 Known Issues
8 FAQ
9 Supported Devices and Families

Rev: M

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.