3 Related Hardware and Documentation Support
The CryptoAuthentication Trust Anchor Library is a software library written for Microchip's CryptoAuthentication TA100 security devices. The library is tested against the following hardware:
Microcontrollers
- AVR128DA48
- AVR64DU32
- AVR64EA48
- dsPIC33CK256MP508
- dsPIC33CK512MPT608
- PIC18F57Q43
- PIC18F57Q84
- dsPIC33AK128MC106
CryptoAuthentication Hardware
- CryptoAuth Xplained PRO Evaluation Board
- Trust Platform Design Suite 2
- Trust Anchor External HSMs
Documentation for the CryptoAuthentication Trust Anchor code library can be accessed at the CryptoAuthLib Github Page, in the readme.md file and cryptoauthlib_manual.pdf.