7.1 Secure Copy Protocol (SCP) for File Transfer to a Windows PC

  1. Open the WinSCP software.
  2. Connect the Ethernet cable to the 1 Gbps Ethernet (J5) port.
  3. The PC and the Ethernet cable connected to SAMA7G54-EK should be on the same network.
  4. Find the IP address of the SAMA5G54-EK board using the ifconfig command.
  5. To initiate a new session and establish a connection to the SAMA7G54-EK, enter the board's host name (i.e., the IP address of the SAMA7G54-EK board), the username for the SAMA7G54-EK board, and the corresponding password. Once all the information is entered, click Login.
  6. Transfer the file by dragging it from the left side window to the right side window, or alternatively from the right side window to the left side window.