1.4 Bluetooth® Low Energy UART Framework
This library contains the code that handles Bluetooth® Low Energy scan, connect, Bluetooth Low Energy UART protocol, and data transmission. The Microchip iOS MBD Bluetooth Low Energy UART App demonstrates on using the library to connect to Microchip PIC32CX-BZ devices and exchange data.
Support Features
- Scan Bluetooth Low Energy Devices with Filter
- Support Bluetooth Low Energy TRP and TRCBP Profile
- Bluetooth Low Energy Throughput Evaluation
Reference
- Microchip Transparent Profile/Service (TRP): refer to 2.5 Microchip Transparent Service v1.1 section in the MPLAB Harmony Wireless BLE.
- Microchip Transparent Credit Based Profile/Service (TRCBP): refer to 2.6 Microchip Transparent Credit Based Service v1.0 section in the MPLAB Harmony Wireless BLE.
- IOS MBD: App Store