1.3.5 Suggested Next Steps
The Jenkinsfile defines build steps that are run inside a docker image. The docker image is defined by the generated Dockerfile and provides a stable Linux environment where the required MPLAB XC toolchain, device support and MPLAB X IDE binaries are available.
You can modify the generated Jenkinsfile by following the Jenkinsfile documentation.