3.3 Voltage References
The various analog modules within the SAM devices (such as AC, ADC, and DAC) require a voltage reference to be configured to act as a reference point for comparisons and conversions.
The SAM devices contain multiple references, including an internal temperature sensor and a fixed band-gap voltage source. When enabled, the associated voltage reference can be selected within the desired peripheral where applicable.