3.7 RAMs Low Power Mode
By default, in standby sleep mode, RAM is in low power mode (back biased) if its power domain is in retention state. Table 3-2 lists RAMs low power mode.
RAM mode | Description |
|---|---|
Retention Back-biasing mode | RAM is back-biased if its power domain is in retention mode |
Standby Back-biasing mode | RAM is back-biased if the device is in standby mode |
Standby OFF mode | RAM is OFF if the device is in standby mode |
Always OFF mode | RAM is OFF if the device is in RET mode |