3.2 Battery Backup Power Switch
The SAM device supports connection of a battery backup to the VBAT power pin. It includes functionality that enables automatic power switching between main power and battery backup power. This will ensure power to the backup domain, when the main battery or power source is unavailable.