36.8.1 SLCDC Control Register

This register can only be written if the WPCREN bit is cleared in the SLCDC Write Protection Mode Register.

Name: SLCDC_CR
Offset: 0x0
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FRZKEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 FRZMAPFRZDF  SWRST LCDDISLCDEN 
Access WWWWW 
Reset ––––– 

Bits 15:8 – FRZKEY[7:0] Freeze Key

ValueNameDescription
0x4E PASSWD

Writing any other value in this field aborts the write operation of the FRZDF bit or FRZMAP bit. Always reads as 0.

Bit 7 – FRZMAP Freeze Remap Configuration

ValueDescription
0

No effect.

1

Freezes the configuration of remap registers until a VDDLCD power-up is performed (the SLCDC_CR.SWRST has no effect) if FRZKEY corresponds to 0x4E).

Bit 6 – FRZDF Freeze Display Features Configuration

ValueDescription
0

No effect.

1

Freezes the configuration of SLCDC_MR and SLCDC_FRR until a VDDLCD power-up is performed (the SLCDC_CR.SWRST has no effect) if FRZKEY corresponds to 0x4E. For example, the configuration of a number of commons/segments is protected against any software error. The FRZKEY must be written to 0x4E at the same time to enable the freeze of remap registers.

Bit 3 – SWRST Software Reset

ValueDescription
0

No effect.

1

Equivalent to a power-up reset. When this command is performed, the SLCDC immediately ties all segments end commons lines to values corresponding to a “ground voltage”.

Bit 1 – LCDDIS Disable LCDC

LCDDIS is processed at the beginning of the next frame.

ValueDescription
0

No effect.

1

The SLCDC is disabled.

Bit 0 – LCDEN Enable the LCDC

ValueDescription
0

No effect.

1

The SLCDC is enabled.