36.8.8 SLCDC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: SLCDC_IMR
Offset: 0x28
Reset: –
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DIS ENDFRAME 
Access RR 
Reset –– 

Bit 2 – DIS Disable Completion Interrupt Mask

Bit 0 – ENDFRAME End of Frame Interrupt Mask