15.5.1 SUPC Control Register

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).

Name: SUPC_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     TDXTALSELVROFFSHDWEOFSHDW 
Access WWWW 
Reset –––– 

Bits 31:24 – KEY[7:0] Password

ValueNameDescription
0xA5 PASSWD

Writing any other value in this field aborts the write operation.

Bit 3 – TDXTALSEL Timing Domain Clock on Slow Crystal Oscillator

This bit is located in the VDDBU domain.
ValueNameDescription
0 NO_EFFECT No effect.
1 XTAL32K If KEY=0xA5, TDXTALSEL switches the slow clock of the timing domain (TD_SLCK) on the 32.768 kHz crystal oscillator output.

Bit 2 – VROFF Voltage Regulator Off

This bit is located in the VDDBU domain.
ValueNameDescription
0 NO_EFFECT No effect.
1 STOP_VREG If KEY=0xA5, VROFF asserts the VDDCORE domain reset and stops the voltage regulator.

Bit 1 – SHDWEOF Shutdown End Of Frame

ValueDescription
0

No effect.

1

If KEY=0xA5, activates the Shutdown pin once the end of frame of the LCD driver occurs.

Bit 0 – SHDW Shutdown

ValueDescription
0

No effect.

1

If KEY=0xA5, activates the Shutdown pin.