15.5.10 SUPC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: SUPC_IER
Offset: 0x28
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       VBATSMEVVDD3V3SMEV 
Access WW 
Reset –– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    LPDBC4LPDBC3LPDBC2LPDBC1LPDBC0 
Access WWWWW 
Reset ––––– 

Bit 17 – VBATSMEV VBAT Supply Monitor Event Interrupt Enable

The interrupt on VBAT voltage event is enabled if SUPC_BMR.VBATREN=1.

Bit 16 – VDD3V3SMEV VDD3V3 Supply Monitor Event Interrupt Enable

The VDD3V3 supply monitor event occurs if SUPC_SMMR.VDD3V3SMSMPL > 0.

Bits 0, 1, 2, 3, 4 – LPDBCx WKUPx Pin Tamper Detection Interrupt Enable