20.18.14 PMC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: PMC_IER
Offset: 0x0064
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 MCKMON XT32KERR  CFDEVMOSCRCSMOSCSELS 
Access WWWWW 
Reset ––––– 
Bit 15141312111098 
     PCKRDY3PCKRDY2PCKRDY1PCKRDY0 
Access WWWW 
Reset –––– 
Bit 76543210 
    CPMCKRDYMCKRDY  MOSCXTS 
Access WWW 
Reset ––– 

Bit 23 – MCKMON Main System Bus Clock (MCK0) Monitor Interrupt Enable

Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Enable

Bit 18 – CFDEV Clock Failure Detector Event Interrupt Enable

Bit 17 – MOSCRCS Main RC Oscillator Status Interrupt Enable

Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Enable

Bits 8, 9, 10, 11 – PCKRDYx Programmable Clock Ready x Interrupt Enable

Bit 4 – CPMCKRDY Coprocessor (CPU_CLK1) and Main System Bus Clock (MCK1) Ready Interrupt Enable

Bit 3 – MCKRDY Processor Clock (CPU_CLK0) and Main System Bus Clock (MCK0) Ready Interrupt Enable

Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Enable