“GPIDx” refers to
identifiers as defined in the section “Peripheral Identifiers”.
The
following configuration values are valid for all listed bit names of this
register:
0: The corresponding Generic clock is disabled.
1: The corresponding Generic clock is
enabled.
Name:
PMC_GCSR2
Offset:
0x00CC
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
GPID90
GPID89
Access
R
R
Reset
0
0
Bit
23
22
21
20
19
18
17
16
GPID87
Access
R
Reset
0
Bit
15
14
13
12
11
10
9
8
GPID79
GPID75
Access
R
R
Reset
0
0
Bit
7
6
5
4
3
2
1
0
Access
Reset
Bits 25, 26 – GPID89, GPID90 Generic Clock x Status
Bit 23 – GPID87 Generic Clock x
Status
Bit 15 – GPID79 Generic Clock x
Status
Bit 11 – GPID75 Generic Clock x Status
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.