27.1.2 Metrology Core (CM4-C1) Matrix 2 and 3 Hosts and Clients

Table 27-7. MATRIX2 Hosts
Host No.Host NameDescription
0MATRIX0CM4-C0-S-Bus, PDC0, PDC2, ICM
1MATRIX3PDC1
2CM4-C1 ICode Bus–
3CM4-C1 DCode Bus–
4CM4-C1 S-Bus–
Table 27-8. MATRIX2 Clients
Client No.Client NameDescription
0MATRIX0Provides access through MATRIX0 to:
  • SRAM0 (for PDC1 and CM4 C1 S bus)
  • APB Bridge 0 (for CMC4 C1 S Bus only)
  • APB Bridge 3 (PMC only for CM4 C1 S bus only)
  • SRAM0 (for PDC1 only)
1MATRIX3Provides access through MATRIX3 to APB Bridge 1
2APB Bridge 4–
3SRAM1, Port 0–
4SRAM1, Port 1–
5SRAM1, Port 2–
6SRAM1, Port 3–
7SRAM2, Port 0–
8SRAM2, Port 1–
9SRAM2, Port 2–
10SRAM2, Port 3–
Note: For consistency, each SRAM port shall have the same Privilege Protection access management configuration.
Table 27-9. MATRIX2 Host to Client Connections
MATRIX2 ClientsMATRIX2 Hosts
01234
MATRIX0MATRIX3CM4-C1 ICode BusCM4-C1 DCode BusCM4-C1 S-Bus
0MATRIX2–X––X
1MATRIX3X–––X
2APB Bridge 4 X–––X
3SRAM1, Port 0––X––
4SRAM1, Port 1–––X–
5SRAM1, Port 2––––X
6SRAM1, Port 3XX–––
7SRAM2, Port 0––X––
8SRAM2, Port 1–––X–
9SRAM2, Port 2––––X
10SRAM2, Port 3XX–––
Table 27-10. MATRIX3 Hosts
Host No.Host NameDescription
0MATRIX2
  • CM4-C0 S-Bus to APB Bridge 1
  • CM4-C1 S-Bus to APB Bridge 1
1PDC1–
Table 27-11. MATRIX3 Clients
Client No.Client NameDescription
0MATRIX2–
1APB Bridge 1–
Table 27-12. MATRIX3 Host to Client Connections
MATRIX3 ClientsMATRIX3 Hosts
01
MATRIX2PDC1
0MATRIX2 (1)–X
1APB Bridge 1XX
Note:
  1. Client port provides access to SRAM0 port 2, SRAM1 port 3 and SRAM2 port 3 for PDC1.