49.3.1 Power Supply Inputs

Table 49-3. Recommended Operating Conditions on Power Supply Inputs
Supply NameParameterConditionsMinMaxUnit
VDD3V3
  • Core voltage regulator input
  • LCD voltage regulator input,
  • Analog block supply (ADC, Temp Sensor and voltage reference)
  • I/O Buffers lines Power Supply
  • Flash memory charge pumps supply for read, erase and program operations
12-bit ADC, LCD and Internal Voltage Reference not operating2.253.6V
12-bit ADC operating with external reference voltage.

LCD with external supply

2.53.6V
All analog blocks and LCD operating2.83.6V
VDDCORECore Logic Power Supply (including CPU, Memories and Peripherals)
  • fCPU0 ≤ 200 MHz,
  • fMCK0 ≤ 200 MHz,
  • fMCK0DIV ≤ 100 MHz,
  • fMCK0DIV2 ≤ 100 MHz
  • fMCK1DIV ≤ 120 MHz

Applies only when VDDCORE and VDDPLL are powered from an external regulator.

VDDCORE and VDDPLL are powered from one single power source such that V(VDDCORE,VDDPLL) ≤ 50mV

1.041.21V
VDDPLLPLLs and 12-48 MHz Crystal Oscillators supply
VBATPower supply of the backup area if no VDD3V3–1.653.6V
VDDLCDLCD voltage regulator input or output for the LCD Driver, and its logicAt any time, VDDLCD ≤ VDD3V32.53.6V
tR_VDDPower supply slope at power-upApplies to any of the power supply inputs listed above0.220mV/μs
tF_VDDPower supply slope at power-downApplies to any of the power supply inputs listed above-20-1mV/μs