49.3.4 Clocks

Table 49-6. Recommended Operating Conditions on Internal Clocks
SymbolParameterConditionsMinTypMaxUnit
fCPU0_CLKProcessor clock (CPU_CLK0) frequencyVDDCORE ≥ 1.04V––200MHz
fMCK0xxMain Bus clock (MCK) frequency

- MCK0

- MCK0DIV

- MCK0DIV2

VDDCORE ≥ 1.04V

–

–

–

–

–

–

200

100

100

fCPU1_CLKProcessor clock (CPU_CLK1) frequencyVDDCORE ≥ 1.04V––240MHz
fMCK1xxMain Bus clock (MCK) frequency

- MCK1

- MCK1DIV

VDDCORE ≥ 1.04V

–

–

–

–

240

120