32.4.5.2 Transmit Transfer End
The transmit transfer end flag ENDTX is set when PERIPH_TCR reaches zero and the last data has been written to the peripheral.
This flag is cleared by writing a non-zero value to PERIPH_TCR or PERIPH_TNCR.
The transmit transfer end flag ENDTX is set when PERIPH_TCR reaches zero and the last data has been written to the peripheral.
This flag is cleared by writing a non-zero value to PERIPH_TCR or PERIPH_TNCR.
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.