Cryptographic Authentication Device with Secure Hardware-Based Key Storage:
Protected storage for private key, certificates or user data
Hardware Support for the Asymmetric Sign:
ECDSA: FIPS186-4 elliptic curve digital signature
NIST standard P-256 elliptic curve support
Hardware Support for SHA-256 and HMAC Digest Generation
Internal Asymmetric Key Generation
Internal High-Quality NIST SP 800-90A/B/C True Random Number Generator (TRNG) (NIST Certified)
JIL High Rating – Validated to JIL Application of Attack Potential to Smartcards and Similar Devices, Version 3.1
Achieved through tamper-resistant countermeasures to resist environmental, non-invasive and invasive Fault attacks
Active shield to protect against invasive attacks
Internal memory encryption and scrambling
Low- and high-supply voltage tampers
Low- and high-temperature tampers
Clone-Resistant Features
Compliant with WPC Qi 1.3, Qi 2.x, and Ki 1.x standards
WPC slot 0 P256 ECC private key
Full storage of WPC Slot 0 product unit certificate
Storage of WPC Slot 0 certificate chain digest for rapid authentication
Monotonic Counter with the Maximum Count Value of 10,000
Unique 72-bit Serial Number
400 kHz Fast mode
I2C interface
Voltage Supply Range: 1.65V to 5.5V
130 nA Nominal Sleep Current
AEC-Q100 Automotive Qualified
AutomotiveGrade 1 Temperature Range: -40℃ to +125℃ Ambient Operating Range
ESD >4 kV Human Body Model (HBM)
Packaging Options:
8-Pad VDFN (2 mm x 3 mm) with wettable flanks,
8-lead SOIC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.