11 Revision History
Revision C (October 2025)
: No changes have been made to the functional
                operation or electrical characteristics of the device.
            - Features: Added AEC-Q100 bullet to Features list.
 - Random Number Generator (RNG): Updated SP 800-90C to the released version of the spec.
 - 8-Lead SOIC: Updated SOIC package drawings to latest version.
 
Revision B (June 2025)
: No changes have been made to the actual
                silicon. Changes are only to the data sheet.
            - Introduction: WPC updates to indicate support for Qi 2.x and Ki 1.x.
 - Features:
- Added NIST certified to TRNG bullet.
 - Updated WPC bullet indicating support for Q2.x and Ki 1.x standards.
 - Added VDFN package option.
 
 - Use Cases: Added Ki use cases.
 - Pin Configuration and Pinouts: Updated for VDFN package.
 - Wireless Power Consortium: Updated for Qi 2.x and Ki 1.x.
 - Wireless Power Consortium Terminology: Added Ki term.
 - Random Number Generator (RNG): Added specification information. Added ESV information.
 - DC Parameters: All I/O Interfaces: 
- Added input thresholds when in Sleep mode (VILS, VIHS).
 - Updated Theta JA values. Added VDFN value.
 
 GenKeyCommand: Removed MAC calculation from TFLX data sheet versions.NonceCommand: Removed session key information.- Use Cases: Updated use case information to cover Qi and Ki.
 - WPC Engagement: Updated to cover Qi and Ki.
 - Hardware Tools: Added/updated tool descriptions.
 - Package Drawings: Added VDFN package information.
 - Product Identification System: Product Identification now separate section and not part of Back Matter. Updated ordering codes. Added VDFN package information.
 - Microchip Information: Back Matter simplified per Microchip’s new standard.
 
Revision A (March 2023)
- Initial data sheet release.