8 Application Information
The TA010-TFLXWPC is a member of the Microchip’s Trust CryptoAuthentication™ family of products. The TrustFLEX products are easy to use, simple to implement and allow even low-volume users to implement security into their end system, while leveraging Microchip’s expertise and infrastructure in secure provisioning.
The TA010-TFLXWPC device was developed to take the guesswork out of adding security to Qi-compliant wireless charging transmitters. The product is pre-configured to readily store the WPC device unit certificate of the WPC Slot 0 chain. The WPC Slot 0 digest of the full certificate chain is also stored, allowing for rapid authentication by just comparing the digest value to a previously stored value in the host device.
In addition to the actual secure subsystem, Microchip developed a series of tools that seamlessly integrate with their hardware devices to provide an easy path to developing an entire security solution. When developers use Microchip’s software security tools, they eliminate the complexity of setting up their own infrastructure and provide a rapid path to initial prototypes and production.