The DMA message transfer can also be stopped by clearing the EN bit of the DMAxCON0 register. The DMA module returns to its default configuration. This is referred to as a hard-stop, as the DMA transfer cannot resume without reconfiguration.