This section provides a set of checks for designing hardware using Microchip SmartFusion2 and IGLOO2 FPGAs. The checklists provided in this section are a high-level summary to assist the design engineers in the design process.