There are two LEDs mounted on the board, one green and the other red, combined in one single component. Both can be used as the status indication.
The green LED is defined as the power supply in the default firmware. The users can use it freely in their own applications.
Name | Color | Port on ATtiny817 |
---|---|---|
LED1 | Green | PA3 |
LED2 | Red | PA2 |