The IEEE 802.3 convention of Manchester encoding states that a bit value of “1” is a transition from “0” to “1” and a bit value of “0” is a transition from “1” to “0”.
The encoding of the data can be done using XOR between the data and the clock signal.