The G. E. Thomas convention of Manchester encoding states that a bit value of “1” is a transition from “1” to “0” and a bit value of “0” is a transition from “0” to “1”.
The encoding of the data can be done simply by using XNOR between the data and the clock signal.