Atmel Studio 7.0, which uses the GCC compiler, can be utilized as an IDE to get started with the AVR® DA family.
MPLAB X, which uses the GCC or XC8 compiler, can be utilized as an IDE to get started with the AVR® DA family.