Figure 1. AVR128DA48 Curiosity Nano Kit
Webpage: http://www.microchip.com/developmenttools/ProductDetails/DM164151
Get the kit: https://www.microchipdirect.com/product/search/all/DM164151
Document/file:
- AVR128DA48 Curiosity Nano (.pdf)
Key Features
- AVR128DA48 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- One 32.768 kHz Crystal
- On-board Debugger
- Board identification in Atmel
Studio/Microchip MPLAB® X
- One green power and status LED
- Programming and debugging
- Virtual COM port (CDC)
- Two logic analyzer channels (DGI
GPIO)
- USB-powered
- Adjustable Target Voltage
- MIC5353 LDO regulator controlled by the
on-board debugger
- 1.8-5.1V output voltage (limited by USB
input voltage)
- 500 mA maximum output current (limited
by ambient temperature and output voltage)
The AVR128DA48 Curiosity Nano user’s guide
shows how to power the kit and offers detailed information about the board components, the
extension interface, and the hardware guide.